??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE LX-VS-HI050
HELP_VARIABLE
Company
Balluff
Description
Lights for vision systems and machines
Bill of material
BALLUFF BAE LX-VS-HI050
VERF
Availability
Available
BC
Order code
BAE00KR
TC
Product identifier
BAE LX-VS-HI050
PX
Product view
46089_00
TECH
Tech. Details
Tech. Details
ICON
W
Weight
0.222 Kg
TRAFFIC
Customs number
94054099
DESCRIPT
Description
Connection = Cable with connector, M12x1-Male, 4-pin, 0.3 m, Version = Background light, Dimension = 80 x 9.5 x 105 mm, Rated operating voltage Ue DC = 24 V, Current draw max. = 375 mA, Operating mode = Normal (continuous operation), Digital inputs = Trigger, Material = Aluminium anodized, black Glass PMMA, Illumination area = 50 x 50 mm, Light type = LED infrared, Wave length = 875 nm, Beam angle = 35 ° x 35 °, Ambient temperature = -10...55 °C, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP54
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.